Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

130 L 1500A-TPX

Expand Table
EN
Immagine anteprima
PREVIEWPERLINE
ORDERNO
address
ADDRESS
airventextension
AIRVENTEXTENSION
airventlocationx
AIRVENTLOCATIONX
airventlocationy
AIRVENTLOCATIONY
airventradius
AIRVENTRADIUS
always vertical
ALWAYS_VERTICAL
assembly code
ASSEMBLY_CODE
buildingreturnextension
BUILDINGRETURNEXTENSION
buildingreturnheight
BUILDINGRETURNHEIGHT
buildingreturnlength
BUILDINGRETURNLENGTH
buildingreturnlocationx
BUILDINGRETURNLOCATIONX
buildingreturnlocationy
BUILDINGRETURNLOCATIONY
buildingreturnnpt
BUILDINGRETURNNPT
buildingreturnradius
BUILDINGRETURNRADIUS
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
75 L 600A-TPX
Fort Worth, TX
1
D3020100
160 L 600A-TPX
Fort Worth, TX
1
D3020100
100 L 1000A-TPX
Fort Worth, TX
1
D3020100
75 L 500A-TPX
Fort Worth, TX
1
D3020100
130 L 250A-TPX
Fort Worth, TX
1
D3020100
50 L 400A-TPX
Fort Worth, TX
1
D3020100
100 L 1500A-TPX
Fort Worth, TX
1
D3020100
130 L 500A-TPX
Fort Worth, TX
1
D3020100
130 L 400A-TPX
Fort Worth, TX
1
D3020100
75 L 1250A-TPX
Fort Worth, TX
1
D3020100
130 L 1500A-TPX
Fort Worth, TX
1
D3020100
50 L 500A-TPX
Fort Worth, TX
1
D3020100
160 L 1000A-TPX
Fort Worth, TX
1
D3020100
50 L 600A-TPX
Fort Worth, TX
1
D3020100
100 L 500A-TPX
Fort Worth, TX
1
D3020100
160 L 1250A-TPX
Fort Worth, TX
1
D3020100
50 L 750A-TPX
Fort Worth, TX
1
D3020100
160 L 250A-TPX
Fort Worth, TX
1
D3020100
130 L 900A-TPX
Fort Worth, TX
1
D3020100
Comprimi la tabella (54 prodotti)
Numero d'ordine130 L 1500A-TPX
Ultime modifiche13.05.2021 09:31:04
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
Order Number130 L 1500A-TPX